Product  SM2A312FVQDP

Photoelectric Sensor

Photoelectric Sensor for Glass Fibers

Order number: 3029566

Alternative order number : 29566

    • Cable with connector, 1/2″
    • Protection class IP67
    • Sensitivity adjusted via potentiometer
    • Alignment indicator
    • Operating voltage: 24…240 VAC
    • Switching output, bipolar
    • Light/dark operation
#

General data

EAN 662488295660
eCl@ss-Code (V5.1.4): 27270905 -/- Fiber optic sensor
Customs tariff number 85365080000
Country of origin US
Weight 81 g

Select Country

Turck worldwide

to top