Product  QS18VN6LVQ8

Photoelectric Sensor

Retroreflective Sensor

Order number: 3066453

Alternative order number : 66453

    • Male M12 × 1, 4-pin
    • Protection class IP67
    • LED all-round visible
    • Sensitivity adjusted via potentiometer
    • Operating voltage: 10…30 VDC
    • NPN switching output, changeover
#

General data

EAN 662488664534
eCl@ss-Code (V5.1.4): 27270902 -/- Retroreflective sensor
Customs tariff number 85365019000
Country of origin CN
Weight 54.43 g

Select Country

Turck worldwide

to top