Product  Q25SP6LP W/10

Photoelectric Sensor

Retroreflective Sensor with Polarizing Filter

Order number: 3097239

Alternative order number : 97239

    • Cable length 3 m
    • Protection class IP67
    • Ambient temperature: -40…+70 °C
    • Selectable light/dark operation or light operation with alarm function
    • Operating voltage: 10…30 VDC
    • PNP switching output, changeover
#

General data

EAN 662488972394
eCl@ss-Code (V5.1.4): 27270902 -/- Retroreflective sensor
Customs tariff number 85365019000
Country of origin US
Weight 206 g

Select Country

Turck worldwide

to top