Product K30APT2GRYF2QP
Pick-to-Light
Placement Sensor
Capacitive Sensor
Order number: 3802257Alternative order number : 802257
- Protection class IP67/IP69K
- Cable with M12 × 1 male connector, 8-pin, 150 mm
- Colors: Green (COL 1), Red (COL 2), Yellow (COL 3)
- PNP switching output, NO contact
- Capacitive sensor of the second generation
- High immunity to false actuation by splashing, detergents, oils and other contaminants

General data
| EAN | 662488015657 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 81 g |

