Product  RSSW RKSW 455-50M

PROFIBUS Cable

PVC Cable Jacket

Order number: U0382-101
    • PROFIBUS cable: AWG 22/1
    • Jacket material: PVC, color: violet
    • Jacket diameter: 8.5 mm
    • M12 female, straight, reverse-keyed
    • M12 male connector, straight, reverse-keyed
    • Cable length: 50 m
#

General data

EAN 4047101036824
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin MX
Weight 4357 g
Network protocol PROFIBUS-DP

Select Country

Turck worldwide

to top