Product PT1000PSIG-2119-U6-DT043P
Pressure Transmitter
Ratiometric Output (3-Wire)
Order number: 100050231- For mobile hydraulic applications
- Fully welded metal measuring cell
- Sealless
- With pressure tip orifice
- Compact and robust design
- Excellent EMC properties
- Excellent accuracy and long-term stability
- Kfz-Norm ISO 16750
- Pressure range 0…1000 psi rel.
- 5 VDC ± 10 %
- Ratiometric output 10…90 %
- Process connection M14 × 1.5 male thread
- Plug-in device, Deutsch DT04-3P

General data
| EAN | 4047101671247 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 104 g |

