Product  T30UHNB W/30

Ultrasonic Sensor

diffuse mode sensor

With Switching Outputs

Order number: 3058808

Alternative order number : 58808

    • Compact design
    • Cable, 2 m
    • Operating voltage 12…24 VDC
    • Two PNP transistor outputs
    • Two independent switching ranges adjustable via button or control line
    • Blind zone: 30 cm
    • Range: 200 cm
#

General data

EAN 662488588083
eCl@ss-Code (V5.1.4): 27272803 -/- Ultrasonic proximity switch
Customs tariff number 85365019000
Country of origin CN
Weight 553 g

Select Country

Turck worldwide

to top