Product  PT0.3R-1503-I2-H1141/D840

Pressure Transmitter

With Current Output (2-Wire)

Order number: 100020984
    • Ceramic measuring cell
    • Extremely high measuring accuracy
    • Compact and robust design
    • Excellent temperature behavior
    • Pressure range 0…300 mbar rel.
    • 10…30 VDC
    • Analog output 4…20 mA
    • Process connection 1/4"-18 NPT male thread
    • Plug-in device, M12 × 1
#

General data

EAN 4047101527841
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin CH
Weight 90 g

Approval

Manufacturer's Declaration

Product Overview

Quick Start Guide

Please confirm the format

Mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top