Product CABLE 455-30M
PROFIBUS Cable
PVC Cable Jacket
Order number: 6604284- PROFIBUS cable: AWG 22/1
- Jacket material: PVC, color: violet
- Jacket diameter: 8.5 mm
- Cable length: 30 m

General data
| EAN | 4047101039573 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444995900 |
| Country of origin | US |
| Weight | 3750 g |
| Network protocol | PROFIBUS-DP |

