Product  K30LNYXXPQP

LED Signal Light

Beacon

Order number: 3087311

Alternative order number : 87311

    • All-round LED display
    • ATEX category II 3 G, Ex zone 2
    • ATEX category II 3 D, Ex zone 22
    • Individually controllable
    • Mechanical screw-in thread M22.5 x 1.5
    • Protection classes IP67 / IP69K
    • Monochrome: Yellow (COL 1)
    • Cable with male end M12 x 1
    • Operating voltage 10…30 VDC
    • It is envisaged to control always only one color with the appropriate equipment
    • ATEX II 3 G approval
    • Gases and vapors, Group IIC, Zone 2
    • ATEX II 3 D approval
    • Dust, Group IIIC, Zone 22
    • When used in hazardous areas, the special conditions of the approval must be observed
#

General data

EAN 662488873110
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 90 g

Select Country

Turck worldwide

to top