Product  SM312C2 W/30

Photoelectric Sensor

Convergent Mode Sensor

Order number: 3035970

Alternative order number : 35970

    • Cable, PVC, 2 m
    • Protection class IP67
    • Sensitivity adjustable via potentiometer
    • Alignment indicator
    • Operating voltage: 10…30 VDC
    • Switching output, bipolar
    • Light/dark operation
#

General data

EAN 662488359706
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365019000
Country of origin US
Weight 1 g

Select Country

Turck worldwide

to top