Product PK10V-N12AL-2UP8X-V1141
Pressure Sensor
IO-Link with 2 PNP Transistor Switching Outputs
Order number: 100042113- Compact design
- For pressure and vacuum monitoring
- Display rotatable by 360°
- Excellent EMC properties
- 2 × PNP outputs, IO-Link
- Pressure range -1…10 bar rel.

General data
| EAN | 4047101604825 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | DE |
| Weight | 63 g |

