Product  QS18VN6DBQ8

Photoelectric Sensor

Diffuse Mode Sensor

Order number: 3066465

Alternative order number : 66465

    • Male M12 × 1, 4-pin
    • Protection class IP67
    • LED all-round visible
    • Sensitivity adjusted via potentiometer
    • Operating voltage: 10…30 VDC
    • NPN switching output, changeover
#

General data

EAN 662488664657
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365019000
Country of origin US
Weight 46 g

Select Country

Turck worldwide

to top