Product  PT40R-1001-I2-H1143

Pressure Transmitter

With Current Output (2-Wire)

Order number: 6836492
    • Ceramic measuring cell
    • Compact and robust design
    • Excellent EMC properties
    • Pressure range 0…40 bar rel.
    • 7…33 VDC
    • Analog output 4…20 mA
    • Process connection G1/4" female thread, front sealing
    • Connector device, M12 × 1
#

General data

EAN 4047101399424
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin CH
Weight 104 g

Please confirm the format

Mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top