Product RSM 5723-15M
Bus Cable for CAN (DeviceNet, CANopen)
TPU Cable Jacket
Order number: U8605-15- Jacket material: PUR
- Jacket color: gray
- Suitable for drag chain use
- UL approval
- End open
- 7/8" male, straight
- Cable length: 15 m

General data
| EAN | 4047101041934 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 1508 g |
| Product series | 7/8″, 1″, 1 1/8″ minifast |
| Network protocol | DeviceNet, CANopen |

