Product WK4.5T-10-RS4.5T/S2503
RFID Cable Economy Version
Extension Cable
Order number: 7030338- 4‐wire, AWG 24/AWG 22
- Jacket material: PUR, color: black
- Free from halogen and LABS
- Shielding: aluminum foil, tinned copper wire
- Jacket diameter: 6.9 mm
- Suitable for drag chain use, oil resistant, flexible
- Cable UL Style 20549
- M12 male connector, straight, A-coded
- M12 female connector, angled, A-coded
- Cable length: 10 m

General data
| EAN | 4047106167332 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 633 g |

