Product  QS18VP6LAFQ5

Photoelectric Sensor

Laser Diffuse Mode Sensor with Adjustable Background Suppression

Order number: 3073191

Alternative order number : 73191

    • Cable with male end, M12 × 1, 4-pin, PVC, 150 mm
    • Protection class IP67
    • LED all-round visible
    • Cut-off point adjusted via potentiometer
    • Operating voltage: 10…30 VDC
    • PNP switching output, changeover
#

General data

EAN 662488731915
eCl@ss-Code (V5.1.4): 27270904 -/- Diffuse mode sensor with background suppression
Customs tariff number 85365019000
Country of origin CN
Weight 32 g

Select Country

Turck worldwide

to top