Product  K50LDGRYN

LED Signal Light

Order number: 3079723

Alternative order number : 79723

    • LED all-round visible
    • Daylight viewable green LED
    • Individually controllable
    • Protection class IP67
    • Multicolor: Green (COL 1) / Red (COL 2) / Yellow (COL 3)
    • Cable, 2 m
    • Operating voltage 15…30 VDC
    • NPN input
#

General data

EAN 662488797232
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 199 g

Select Country

Turck worldwide

to top