Product  QM26EQ5

Photoelectric Sensor

Opposed Mode Sensor (Emitter)

Order number: 3028706

Alternative order number : 28706

    • Range: 5 mm - 800 mm
    • Range: 5 mm - 800 mm
    • Range: 5 mm - 800 mm
#

General data

EAN 662488287061
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85437090990
Country of origin DE
Weight 72 g

Select Country

Turck worldwide

to top