Product WLS28-2MQ
Accessories
Motion switch
Order number: 3094424Alternative order number : 94424
- Inline switch
- M12 male, 4-pin
- M12 female, straight, 4-pin
- Fits WLS28-2 and WLS28-2 dual color versions
- Rugged metal housing in IP50
- For up to 30 VDC and 4 A

General data
| EAN | 662488944247 |
| Customs tariff number | 85365019000 |
| Country of origin | MX |
| Weight | 149.69 g |

