Product WLS27PXRGBW1130HSKQ
LED Linear Light
In the Plastic Housing
Order number: 3807477Alternative order number : 807477
- Cylindrical illuminated area
- Operating voltage: 24 VDC
- Protection class IP67/IP69K
- M12 × 1 male connector, straight, 4-pin
- Light length L1: 1132 mm
- Housing length L2: 1197.5 mm
- RGB LEDS
- Multicolor linear light
- Strongly opaque window material
- Parameterizable via IO-Link
- FDA compliant
- 2 × LMBWLS27EC snap bracket included in delivery

General data
| EAN | 662488058777 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054231000 |
| Country of origin | US |
| Weight | 799 g |

