Product TL50BLBGYRAQP
LED Signal Light
Tower Light
Order number: 3019274Alternative order number : 19274
- Plastic housing, black
- Protection class IP50
- EMI and RFI immune
- Multicolor: Blue (COL 1) / Green (COL 2) / Yellow (COL 3) / Red (COL 4)
- Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN
- Beeper max. 92 dB

Technical Data
| Product type | LED Signal Light |

