Product  BI5U-EM18-AP6X

Inductive Sensor

Order number: 1635300
    • Threaded barrel, M18 x 1
    • Stainless steel, 1.4301
    • Factor 1 for all metals
    • Protection class IP68
    • Resistant to magnetic fields
    • Extended temperature range
    • High switching frequency
    • DC 3-wire, 10…30 VDC
    • NO contact, PNP output
    • Cable connection
#

Technical Data

Product type Inductive Sensor

Please confirm the format

Mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top