Product  Q12AB6R W/30

Photoelectric Sensor

Opposed Mode Sensor (Emitter/Receiver)

Miniature Sensor

Order number: 3072136

Alternative order number : 72136

    • Cable, PVC, 9 m
    • Protection class IP67
    • LED all-round visible
    • Indication of insufficient excess gain
    • Operating voltage: 10…30 VDC
    • Switching output, bipolar, light operation
#

Technical Data

Product type Photoelectric Sensor

Quick Start Guide

Select Country

Turck worldwide

to top