Product SLSP14-450Q85
Safety Light Curtain
Emitter/Receiver Pair
Order number: 3071230Alternative order number : 71230
- Emitter with test function, M12 × 1 male connector, 5-pin
- Receiver with M12 × 1 male connector, 8-pin
- Blanking function
- Protection class IP65
- Adjustments via DIP switch
- Operating voltage 24 VDC ± 15 %
- Resolution 14 mm
- Scan field 450 mm
- All devices incl. two EZA-MBK-11 mounting brackets; devices with a length of 900 mm or more additionally incl. one EZA-MBK-12
- Personnel safety category 4, PL e acc. to EN ISO 13849‐1:2008
- Type 4 acc. to IEC 61496‐1,‐2
- SIL 3 to IEC 61508

Technical Data
| Product type | Safety Light Curtain |

