Product  RES-193B10T-IOL14B-H1141

Absolute Rotary Encoder - Singleturn

IO-Link

Industrial Line

Order number: 100020156
    • Flange with mounting element
    • Blind hole hollow shaft, Ø 10 mm (plug-in depth max. 18.5 mm)
    • Magnetic measuring principle
    • Shaft material: stainless steel
    • Protection class IP67 on housing and shaft side
    • ‐40…+85 °C
    • Max. 4000 rpm (continuous operation 2000 rpm)
    • 18…30 VDC
    • M12 × 1 male connector, 8-pin
    • 360° resolved in 14 bit (16384 positions)
#

General data

EAN 4047101544855
eCl@ss-Code (V5.1.4): 27270501 -/- Encoder, absolute
Customs tariff number 90318080000
Country of origin DE
Weight 268 g

Please confirm the format

Mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top