Product  Q45VR2DL W/30

Photoelectric Sensor

Diffuse Mode Sensor

Order number: 3038460

Alternative order number : 38460

    • Cable, PVC, 2 m
    • Protection class IP67
    • Sensitivity adjusted via potentiometer
    • Operating voltage: 90…250 VAC
    • Relay output, changeover (SPDT)
    • Light or dark operation, adjusted via selector switch
#

General data

EAN 662488384609
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365080000
Country of origin US
Weight 824 g

Select Country

Turck worldwide

to top