Product  NI5-P12SK-Y1X

Inductive Sensor

Order number: 40311
    • Threaded barrel, M12 x 1
    • Plastic, PA12‐GF30
    • DC 2-wire, nom. 8.2 VDC
    • Output acc. to EN 60947-5-6 (NAMUR)
    • Terminal chamber
    • ATEX category II 2 G, Ex Zone 1
    • ATEX category II 1 D, Ex Zone 20
    • SIL 2 (Low Demand Mode) acc. to IEC 61508, PL c acc. to ISO 13849-1 at HFT0
    • SIL 3 (All Demand Mode) acc. to IEC 61508, PL e acc. to ISO 13849-1 with redundant configuration HFT1
#

General data

EAN 4047101091748
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin DE
Weight 54 g

Please confirm the format

Mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top