Product NI20-M30-VP6X 7M
Inductive Sensor
With Increased Switching Distance
Order number: 4590611- M30 × 1.5 threaded tube
- Chrome-plated brass
- Large sensing range
- DC 4-wire, 10…30 VDC
- Changeover contact, PNP output
- Cable connection

General data
| EAN | 4047101249699 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 397 g |
Technical Data
| Cable length | 7.0 m |
| Cable jacket | Gray |

