Product FW-EWSSM0426-FD-P-0408
Field-Wireable Connector
Industrial Ethernet
Male Connector M12 × 1, Angled
Order number: 100033310- For use in Ethernet applications
- Shielding via iris spring connection
- D-coding
- Metal housing
- Push-in connection
- 4-pin
- Data male connector: PROFINET CAT5
- Metal housing, shieldable
- Cable feedthrough: 4.0…8.0 mm
- Terminal capacity:
- 0.14…0.75 mm² (without cable end sleeve)
- 0.08…0.5 mm² (with cable end sleeve)
- Approval: cULus
- Flammability class acc. to UL 94 V0
- RoHS compliant
- Protection class: IP65, IP67

General data
| EAN | 4047101583441 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 39 g |
Technical Data
| Application | Data |
| Connector A | Male, M12 × 1, Angled, D-coded |
| Number of pins | 4 |
| Connector body | Die-cast Zinc, GD-Zn, nickel-plated |
| Coupling nut/screw | Die-cast Zinc, GD-Zn, Nickel-plated |
| Network protocol | Ethernet |
| Protection class | IP65, IP67 |
| Approvals | cULus |

