Product SM2A312FQD
Photoelectric Sensor
Photoelectric Sensor for Glass Fibers
Order number: 3026843Alternative order number : 26843
- 1/2″ connector
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Alignment indicator
- Operating voltage: 24…240 VAC
- Switching output, bipolar
- Light/dark operation

General data
| EAN | 662488268435 |
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 82 g |

