Product LEDWRM62X62W
Vision System
ring light
Order number: 3012403Alternative order number : 12403
- Close-range illumination
- Protection class: IP20
- Color: white
- Power supply: 24 VDC
- Cable, 2 m

General data
| EAN | 662488124038 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 199 g |
Technical Data
| Cable length | 2.0 m |

