Product D10INFPG
Photoelectric Sensor
Photoelectric Sensor for Plastic Fibers
Order number: 3064567Alternative order number : 64567
- Cable 2 m
- Teaching function
- Response time, adjustable
- Green visible light
- Operating voltage 12…24 VDC
- Optical sensitivity, adjustable
- Switch-off delay (0…100 ms)

General data
| EAN | 662488645670 |
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
| Customs tariff number | 85437090990 |
| Country of origin | CN |
| Weight | 127 g |
Technical Data
| Cable length | 2.0 m |

