Cordsets and Receptacles

Cordsets and Receptacles

We offer round connector systems in M8 × 1/Ø 8 mm and M12 × 1 acc. to IEC 61076-2-101 as connection and extension cables. The 1/2" and 7/8" round connector systems are particularly suitable for applications with increased power more...


We offer round connector systems in M8 × 1/Ø 8 mm and M12 × 1 acc. to IEC 61076-2-101 as connection and extension cables. The 1/2" and 7/8" round connector systems are particularly suitable for applications with increased power requirements. The M16 and M23 × 0.75 × 1 round connector systems are used for connecting multiple junction systems. A, B, C, or I-type valve connectors acc. to EN 175301-803, are available with and without protective circuit for the connection of various different valves. less...

Select Country

Turck worldwide