Programmable Gateway

Programmable Gateway

The programmable gateways of the BL20 (IP20) and BL67 (IP67) I/O systems can be used as autonomous PLCs for control tasks or as network devices for fast signal preprocessing in the periphery. For this, the gateways have more...


The programmable gateways of the BL20 (IP20) and BL67 (IP67) I/O systems can be used as autonomous PLCs for control tasks or as network devices for fast signal preprocessing in the periphery. For this, the gateways have a fieldbus interface for PROFINET, Modbus TCP, Ethernet/IP or PROFIBUS-DP; in addition the gateways support standard Ethernet and serial communication. The extension modules communicate via the internal module bus with the gateway and can be configured independently of the fieldbus protocol. less...

Select Country

Turck worldwide