IM18-CCM45: TURCK control cabinet guard with Multiprotocol Ethernet and integrated sensors for temperature, humidity, and distance
Control cabinet guard with Multiprotocol support
TURCK’s IM18-CCM45 monitors control cabinets using integrated sensors and transmits data to the controller via Ethernet
TURCK is expanding its portfolio of condition monitoring solutions with the IM18-CCM45, a control cabinet guard featuring integrated sensors and direct Multiprotocol Ethernet connectivity. Unlike previous solutions, which required discrete individual sensors or complex, Linux-based monitoring systems with additional remote I/O modules, the IM18-CCM45 transmits measured values directly and cyclically to PLCs and IT systems. This saves users the need for additional hardware and engineering effort when connecting to the control system. The device measures temperature, humidity, and the distance to the control cabinet door, and provides the values via PROFINET, EtherNet/IP, or Modbus TCP.
Your Benefits
- Direct PLC connection without additional remote I/O or edge hardware
- Fewer variants and reduced engineering effort thanks to a single device supporting three Ethernet protocols
- Quick retrofitting thanks to a compact 18-mm design on the DIN rail
- Parameterization and diagnostics without additional software via TAS and web server
Compact design with TAS integration
The IM18-CCM45 requires only 18 millimeters of width on the DIN rail and can therefore be retrofitted even when space in the control cabinet is limited. Parameterization, diagnostics, and firmware updates are performed via the TURCK Automation Suite (TAS) and an integrated web server, without the need for additional software. For use in hazardous areas, the device is certified for Zone 2 in accordance with IECEx and ATEX. A serial RS485 interface is hardware-ready and intended for future expansions.
Applications in mechanical engineering and plant engineering
The IM18-CCM45 is suitable for condition monitoring of control cabinets in mechanical engineering, plant engineering, and intralogistics, among other fields. Typical applications include new installations and retrofits of existing systems, as well as use by OEMs and machine builders who require condition monitoring without an additional edge system. The device replaces several individual components, such as separate sensors and remote I/O modules.
KEY FEATURES
- Multiprotocol Ethernet (PROFINET, EtherNet/IP, Modbus TCP)
- Integrated sensors for temperature, humidity, and distance for condition monitoring
- Web server and TAS integration for configuration and diagnostics without additional software
- 18 mm width on the DIN rail for space-saving retrofitting
- Zone 2 certification (IECEx, ATEX)
RELATED CONTENT
Success Story: Compact Control Cabinets Ensure High Information Security
To monitor access to control cabinets and keep an eye on temperature values, the distribution system operator e-netz Südhessen AG uses compact cabinet guards from Turck. Learn more!
Efficient Monitoring of Cabinets in the Field
The IMX12-CCM signals when limit values are exceeded in the control cabinet. Learn more!
Technology Page: For Everyone Wanting to Know the Details Exactly
Technical background information for condition monitoring
PRODUCT DATA
All about the IM18-CCM45
Approvals, data sheets, technical specifications, manuals, certificates, CAD data, and more
Select Country
Turck worldwide


