Product  VB-IO-LINK-CLASS-B-POWER-0.3/0.3/TXL

2-Way Splitter

Y-Splitter with Cable, M12 × 1 Male - Female, M12 × 1 Male

Order number: 6629516
    • Jacket material: PUR
    • Jacket color: black
    • Suitable for drag chain use
    • Resistant to chemicals, UV radiation and oils
    • Flame-retardant (FT2 in accordance with UL 1581, IEC 60332-2-2)
    • Free from halogen, silicone, PVC and LABS
    • Particularly resistant to abrasion
    • RoHS-compliant
    • Protection class: IP67
    • Cable length: 0.3/0.3 m
#

General data

EAN 4047101355789
eCl@ss-Code (V5.1.4): 27250316 -/- Passive sensor/actuator junction
Customs tariff number 85444290900
Country of origin CN
Weight 77 g

Technical Data

Application Signal
Design Y-splitter with cable
Connector A Male, M12 × 1, Straight
Connector B Female Connector, Male Connector, M12 × 1, Straight
Number of Drops/Branches 2
Voltage 48 V
Cable length 0.30  m
Cable jacket PUR, Black

Mounting accessories

6936170
6936206

Select Country

Turck worldwide

to top