Product FEN20-EN1
Compact IP20 multiprotocol Ethernet I/O module
Master to Master Data Exchange, NAT Router
Order number: 6931305- Two separate, electrically isolated Ethernet interfaces
- Bi-directional data exchange between two networks
- Protocol conversion between EtherNet/IP, Modbus TCP and Profinet
- Profinet is supported on P2 Ethernet port
- 1:1 NAT router
- 10 Mbps/100 Mbps supported
- 2 RJ45 ports for the Ethernet connection
- 8 digital inputs
- 24 VDC, PNP
- Protection class IP20

General data
| EAN | 4047101454130 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 85176200000 |
| Country of origin | US |
| Weight | 113 g |
| Product series | FEN20 |
| Network protocol | Modbus TCP, PROFINET, EtherNet/IP |

