Product TP-104A-G1/4-H1141-L035
Temperature Detection
Probe
Order number: 9910527- Max. temperature connector: 120°C
- Connection mode: 4-wire connection
- Process connection G1/4" male thread
- Electrical connection rotatable by 360°

General data
| EAN | 4047101232141 |
| eCl@ss-Code (V5.1.4): | 27200208 -/- Temperature measurement electrical complete |
| Customs tariff number | 90251900900 |
| Country of origin | IT |
| Weight | 33 g |
Technical Data
| Approvals | cULus |
Mounting accessories
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |