Product  WSC 572-6M

Bus Cable for CAN (DeviceNet, CANopen)

PVC Cable Jacket, Thin

Order number: U0440-1
    • Jacket material: PVC
    • Power pair: AWG 2/22
    • Data pair: AWG 2/22
    • Jacket color: gray
    • UL approval
    • End open
    • M12 male connector, angled, A-coded
    • Cable length: 6.0 m
#

General data

EAN 4047101035100
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin MX
Weight 456 g

Technical Data

Cable length 6.0  m
Ambient temperature -30…+75 °C

Mounting accessories

100042125

Connectivity accessories

6634164
7030632
3095384
6901322
6821322

Select Country

Turck worldwide

to top