Product  BL20-E-GW-RS-MB/ET

Interface for Modbus RTU / ASCII

With Extended Temperature Range

Order number: 6827381
    • DIP switch for adjustment of the node address
    • Protection class IP20
    • 2 x end brackets BL20-WEW35/2-SW
    • 1 x end plate BL20-ABPL
    • LEDs for display of supply voltage, group and bus errors
    • Gateway between the BL20 system and Modbus RTU / ASCII
    • RS485 or RS232, configurable
    • 9.6 kbps … 115.2 kbps
    • Push-in terminals
    • Extended temperature range: -25 °C…+60 °C
    • Circuit boards with conformal coating
#

General data

EAN 4047101282283
eCl@ss-Code (V5.1.4): 27250312 -/- Communication interface, active
Customs tariff number 85176200000
Country of origin DE
Weight 149 g

Technical Data

Ambient temperature -25…+60 °C
Protection class IP20

Mounting accessories

100042125

Connectivity accessories

6634164
7030632
3095384
6901322
6821322

Functional accessories

100003349
6834112

Please confirm the format

Mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top