Product  BIM-NST-Y1X-H1141

Magnetic Field Sensor

For Pneumatic Cylinders

Order number: 1058600
    • Plastic, PA12-GF30
    • Magnetic-inductive sensor
    • DC 2-wire, nom. 8.2 VDC
    • Output acc. to EN 60947-5-6 (NAMUR)
    • M12 × 1 connector
    • ATEX category II 2 G, Ex Zone 1
    • ATEX category II 1 D, Ex Zone 20
    • SIL 2 (Low Demand Mode) acc. to IEC 61508, PL c acc. to ISO 13849-1 at HFT0
    • SIL 3 (All Demand Mode) acc. to IEC 61508, PL e acc. to ISO 13849-1 with redundant configuration HFT1
#

General data

EAN 4047101064308
eCl@ss-Code (V5.1.4): 27270104 -/- Magnetic inductive proximity switch
Customs tariff number 85365019000
Country of origin PL
Weight 29 g

Technical Data

Construction size 28 x 17 x 14 mm
Housing material Plastic, PA12-GF30
Ambient temperature -25…+70 °C
Protection class IP67

Please confirm the format

Mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top