Safety I/O Modules

Safety I/O Modules

For safety-related applications, we offer IP67 block I/O modules with safe digital inputs and universal digital channels that can be used as inputs or outputs. The modules also feature non-secure universal digital channels more...


For safety-related applications, we offer IP67 block I/O modules with safe digital inputs and universal digital channels that can be used as inputs or outputs. The modules also feature non-secure universal digital channels and IO-Link master ports. This allows connection of standard I/Os and IO-Link devices to an IP67 fieldbus module - in addition to the safety inputs and outputs. Via the IO-Link IO hubs, up to 32 more universal digital signals can be connected. Information about the Turck Safety Configurator can be found under www.turck.de/tsc. less...

Select Country

Turck worldwide