Product PT250R-2003-IX-H1143
Pressure Transmitter
With Current Output (2-Wire)
Order number: 100002249- Fully welded metal measuring cell
- Pressure range 0…250 bar rel.
- 10…30 VDC
- Analog output 4…20 mA
- Process connection 1/4"-18 NPT male thread
- Plug-in device, M12 × 1
- ATEX, IECEx
- Category II 1/2 GD, Ex zone 0

General data
| EAN | 4047101460452 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 106 g |
Technical Data
| Process connection | 1/4″ NPT-18 male thread |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 |
| Ambient temperature | -25…+85 °C |
| Protection class | IP67 |
Data Sheets
| German | 102 KB |
| English | 101 KB |
| French | 101 KB |
| Spanish | 101 KB |
| Czech | 101 KB |
| Dutch | 100 KB |
| Romanian | 100 KB |
| Russian | 122 KB |
| Polish | 101 KB |
| Turkish | 101 KB |
ATEX Approval
Approval
| cULus — E302799 | 73 KB |
| EU DoC | 162 KB |
| IECEx — SEV 16.0011 | 3929 KB |
| China RoHS information | 240 KB |
| GOST/EAC certificate for Russia | 1363 KB |
| UK Type Examination Certificate | 263 KB |