Product  Q126ECR

Photoelectric Sensor

Opposed Mode Sensor (Emitter)

Miniature Sensor

Order number: 3076488

Alternative order number : 76488

    • Cable, PVC, 2 m
    • Protection class IP67
    • Chemical-proof PFA sheath
    • LED all-round visible
    • Operating voltage: 10…30 VDC
#

General data

EAN 662488764883
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85437090990
Country of origin US
Weight 82 g

Technical Data

Protection class IP67

Functional accessories

6832717
100002304
6904723
3054312
3089811
100026590
6631594
6700011

Select Country

Turck worldwide

to top