Product AOH40-N
excom I/O System
Output Module, Analog, HART, 4-channel
Order number: 6884221- Output module for the connection of analog actuators
- Transmission of HART data

General data
| EAN | 4047101267921 |
| eCl@ss-Code (V5.1.4): | 27250303 -/- Analog I/O module |
| Customs tariff number | 85389099990 |
| Country of origin | DE |
| Weight | 128 g |
| Product series | excom |
| Network protocol | PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET |
Approval
Configuration File
| GSD-Dateien | 278 KB |
| EtherNet/IP CIP bridging | 254 KB |
| EtherNet/IP consolidated IO | 2791 KB |
| GSDML files | 33 KB |

